IESNA:LM-63-2002
[TEST]P1644986
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-727-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2542.7
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
306.4 310.8 319.3 328.2 340.8 359.0 383.1 408.8 431.3 456.7 480.7 511.1 543.6 576.2 605.1 
636.8 672.9 711.5 767.4 827.7 875.8 910.8 939.2 954.1 920.1 825.9 662.5 377.8 163.8 75.8 53.6 
40.6 25.9 17.5 9.3 0.0 0.0 
306.4 310.4 318.6 327.5 340.8 358.7 381.6 408.6 432.3 455.9 482.9 512.0 546.1 578.0 606.8 
638.8 674.7 715.7 773.6 833.4 880.5 915.0 945.0 956.0 923.2 830.3 664.0 375.2 164.1 76.9 54.5 
41.9 25.9 18.0 9.7 0.0 0.0 
306.4 310.2 317.9 327.7 341.2 358.7 380.3 406.6 430.4 454.1 480.5 510.6 543.6 576.2 606.4 
636.1 670.3 717.7 776.5 842.7 901.5 942.7 974.0 996.6 978.7 897.1 733.2 467.8 206.7 95.3 63.6 
46.5 30.8 20.9 10.9 0.2 0.0 
306.4 311.3 318.8 328.2 341.7 358.3 378.0 401.8 426.8 449.4 476.2 504.6 538.6 571.4 607.5 
638.3 671.2 716.1 772.3 844.5 923.9 988.9 1045.0 1088.9 1100.2 1046.5 913.5 651.6 321.5 139.2 79.8 
55.4 37.0 23.5 10.7 0.2 0.0 
306.4 310.9 318.0 327.7 341.9 358.8 377.2 397.1 420.4 444.6 468.9 498.4 532.3 564.1 601.5 
635.9 668.5 709.7 769.6 846.7 942.5 1031.0 1130.1 1202.8 1260.2 1264.9 1170.7 966.2 625.3 267.0 
122.8 75.8 46.3 26.6 12.8 0.4 0.0 
306.4 310.8 317.3 327.3 341.4 358.3 375.2 393.8 414.2 438.1 461.8 488.4 517.9 551.6 585.6 
621.0 660.1 704.9 762.9 841.6 943.9 1062.2 1179.3 1294.2 1408.3 1484.4 1493.9 1370.7 1107.9 687.3 
267.8 94.9 49.4 28.1 11.1 0.5 0.0 
306.4 310.8 317.1 326.8 340.3 357.2 375.6 394.6 413.9 435.9 459.9 484.9 510.4 540.8 579.1 
619.0 649.9 687.1 741.0 810.8 904.6 1019.7 1152.1 1306.1 1467.6 1616.8 1720.8 1727.6 1604.6 1308.4 
875.3 418.8 121.0 51.9 21.9 2.4 0.0 
306.4 310.6 316.8 326.4 339.7 356.3 375.1 394.4 414.8 435.2 460.7 484.9 509.7 539.2 578.3 
615.3 645.0 680.9 733.5 803.5 896.8 1010.8 1140.8 1293.3 1457.1 1610.1 1719.2 1737.2 1621.2 1323.4 
906.6 493.5 143.4 55.4 21.7 2.6 0.0 
306.4 310.2 315.5 324.4 337.4 353.4 372.3 392.9 413.0 434.4 458.7 484.2 507.5 536.3 570.7 
604.4 628.8 667.4 726.4 804.8 903.7 1016.4 1138.5 1270.7 1409.0 1545.6 1641.1 1672.0 1582.4 1290.0 
922.8 587.8 287.6 83.1 30.4 6.4 0.0 
306.4 308.8 313.3 321.0 333.0 347.7 364.7 382.5 402.6 422.6 443.0 462.1 481.8 503.3 531.4 
557.8 586.4 637.9 710.6 802.9 909.5 1029.6 1154.7 1279.7 1413.9 1519.0 1578.8 1568.9 1405.2 1124.6 
841.2 523.3 215.7 73.4 33.3 10.2 0.0 
306.4 306.8 310.2 316.8 327.2 339.4 354.1 369.1 383.8 398.9 415.1 427.9 442.8 458.1 478.9 
500.7 535.2 591.8 670.9 768.2 885.3 1018.4 1161.1 1312.8 1450.5 1529.9 1531.9 1404.4 1117.4 813.0 
535.7 276.0 108.4 44.6 16.9 5.6 0.0 
306.4 307.8 310.6 316.8 326.6 339.4 351.6 366.0 379.3 392.9 405.8 416.6 428.6 442.5 461.0 
484.0 523.3 579.4 650.8 738.3 842.8 962.2 1086.0 1205.7 1288.2 1310.4 1258.5 1111.5 841.0 581.4 
361.2 178.3 76.1 35.0 14.9 5.1 0.0 
306.4 305.7 308.0 313.9 323.1 334.6 347.2 360.3 372.1 383.8 394.4 402.4 412.6 425.7 444.5 
472.7 510.4 552.8 600.2 655.4 725.7 803.9 886.2 963.4 1005.7 1000.6 945.9 811.7 606.4 400.2 
235.3 114.4 57.2 29.5 15.7 7.7 0.0 
306.4 306.8 308.6 313.9 323.3 334.6 346.3 357.0 366.1 373.2 380.0 386.2 395.1 407.7 416.0 
417.0 409.5 393.5 369.4 341.7 319.0 307.8 297.5 272.0 228.8 177.6 133.3 101.6 79.6 67.8 59.0 49.5 
40.1 32.1 22.2 11.3 0.0 
306.4 306.4 307.8 312.9 322.2 332.4 341.9 349.0 353.7 357.0 360.1 358.7 351.9 339.0 319.5 
293.5 260.8 224.1 189.4 162.5 141.4 126.2 114.6 105.5 98.2 90.7 83.4 77.1 71.0 65.8 59.0 51.4 42.1 
33.0 22.2 9.8 0.0 
306.4 307.5 308.9 314.2 322.8 331.2 336.1 338.3 340.6 340.5 334.6 322.6 303.7 279.4 248.6 
215.7 187.6 166.5 150.8 138.6 127.7 118.2 110.2 104.4 100.0 94.7 87.8 80.7 75.2 68.5 59.0 49.4 39.7 29.0 
18.2 3.8 0.0 
306.4 307.5 309.8 314.9 322.4 327.3 329.0 331.0 330.6 324.1 309.5 288.5 259.2 227.5 198.4 178.3 
165.4 155.2 145.2 136.1 125.5 116.0 111.5 109.3 106.6 100.6 92.7 86.7 86.7 82.7 72.3 60.5 45.5 34.2 19.3 1.6 
0.0 
306.4 305.5 308.9 314.2 319.5 321.3 323.5 325.5 320.4 305.3 284.0 254.8 221.9 194.7 176.1 162.8 
151.7 141.2 130.1 118.8 115.1 113.8 114.0 114.9 112.6 106.4 100.0 98.0 104.4 104.2 101.3 82.7 65.6 47.9 25.7 0.9 
0.0 
306.4 304.9 308.9 315.3 318.6 319.1 322.1 322.1 311.9 292.4 264.7 233.3 204.4 182.7 166.3 152.3 
139.5 125.7 113.8 109.8 107.5 106.9 108.7 110.6 107.8 103.3 98.7 103.3 106.7 104.2 96.0 78.5 64.7 47.9 24.4 0.4 
0.0 
306.4 305.1 310.0 317.3 319.1 319.5 322.4 319.1 304.7 281.8 252.7 221.7 196.0 176.0 157.9 142.1 
127.7 113.7 107.5 104.2 102.9 103.1 105.8 107.1 103.5 98.7 97.1 103.6 102.4 99.5 87.6 73.4 59.7 45.2 21.9 0.0 
0.0 
306.4 302.9 308.4 315.7 317.7 318.2 321.1 316.2 300.9 276.2 248.3 216.8 191.3 171.2 151.7 133.9 
118.6 107.3 102.9 100.4 99.8 100.7 102.7 104.0 102.2 100.7 102.6 110.6 108.7 99.5 83.8 69.4 54.5 37.9 17.9 0.0 
0.0 
306.4 302.2 307.5 314.8 317.0 317.7 320.2 315.5 300.0 277.2 247.0 215.5 191.4 170.5 150.5 133.0 
117.3 106.4 102.0 99.5 99.1 99.8 101.8 102.9 101.6 100.9 102.7 109.8 107.3 96.7 81.6 67.9 52.8 35.2 16.4 0.0 
0.0 
